(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A clamp-on type outer diameter shallow grooving holder.
[Shank Material]Steel
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Preferred Hand | A (mm) | B (mm) | F1 (mm) | H1=h (mm) | H3 (mm) | L1 (mm) | L2 (mm) | T (mm) | Pressure fittings | Applicable Tip |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,436.41 | KYR MILLING HOLDERS | 1 Piece(s) | 7 Day(s) | Left Handed | 1.0 | 20 | 25 | 20 | 11.5 | 125 | 25.5 | 4 | CGBL | GB43L Type, GBA43L Type | ||
฿ 4,436.41 | KYR MILLING HOLDERS | 1 Piece(s) | 7 Day(s) | Left Handed | 2 | 20 | 25 | 20 | 11.5 | 125 | 25.5 | 4.5 | CGBL | GB43L Type, GBA43L Type | ||
฿ 4,436.41 | KYR MILLING HOLDERS | 1 Piece(s) | 7 Day(s) | Left Handed | 3 | 20 | 25 | 20 | 11.5 | 125 | 25.5 | 5.5 | CGBL | GB43L Type, GBA43L Type | ||
฿ 4,436.41 | KYR MILLING HOLDERS | 1 Piece(s) | 7 Day(s) | Left Handed | - | 20 | 25 | 20 | 11 | 125 | 24 | 2.5 | CGBL | GB32L Type, GBA32L Type | ||
฿ 4,969.49 | KYR MILLING HOLDERS | 1 Piece(s) | 7 Day(s) | Left Handed | 1.0 | 25 | 30 | 25 | 11.5 | 150 | 25.5 | 4 | CGBL | GB43L Type, GBA43L Type | ||
฿ 5,711.00 | KYR MILLING HOLDERS | 1 Piece(s) | 40 Day(s) | Left Handed | 2 | 25 | 30 | 25 | 11.5 | 150 | 25.5 | 4.5 | CGBL | GB43L Type, GBA43L Type | ||
฿ 4,969.49 | KYR MILLING HOLDERS | 1 Piece(s) | 7 Day(s) | Left Handed | 3 | 25 | 30 | 25 | 11.5 | 150 | 25.5 | 5.5 | CGBL | GB43L Type, GBA43L Type | ||
฿ 4,969.49 | KYR MILLING HOLDERS | 1 Piece(s) | 7 Day(s) | Left Handed | - | 25 | 30 | 25 | 11 | 150 | 24 | 2.5 | CGBL | GB32L Type, GBA32L Type | ||
฿ 4,436.41 | KYR MILLING HOLDERS | 1 Piece(s) | 7 Day(s) | Right Handed | 1.0 | 20 | 25 | 20 | 11.5 | 125 | 25.5 | 4 | CGBR | GB43R Type, GBA43R Type | ||
฿ 4,436.41 | KYR MILLING HOLDERS | 1 Piece(s) | 7 Day(s) | Right Handed | 2 | 20 | 25 | 20 | 11.5 | 125 | 25.5 | 4.5 | CGBR | GB43R Type, GBA43R Type | ||
฿ 5,076.00 | KYR MILLING HOLDERS | 1 Piece(s) | 15 Day(s) | Right Handed | 3 | 20 | 25 | 20 | 11.5 | 125 | 25.5 | 5.5 | CGBR | GB43R Type, GBA43R Type | ||
฿ 4,436.41 | KYR MILLING HOLDERS | 1 Piece(s) | 7 Day(s) | Right Handed | - | 20 | 25 | 20 | 11 | 125 | 24 | 2.5 | CGBR | GB32R Type, GBA32R Type | ||
฿ 4,969.49 | KYR MILLING HOLDERS | 1 Piece(s) | 7 Day(s) | Right Handed | 1.0 | 25 | 30 | 25 | 11.5 | 150 | 25.5 | 4 | CGBR | GB43R Type, GBA43R Type | ||
฿ 4,969.49 | KYR MILLING HOLDERS | 1 Piece(s) | 7 Day(s) | Right Handed | 2 | 25 | 30 | 25 | 11.5 | 150 | 25.5 | 4.5 | CGBR | GB43R Type, GBA43R Type | ||
฿ 4,969.49 | KYR MILLING HOLDERS | 1 Piece(s) | 7 Day(s) | Right Handed | 3 | 25 | 30 | 25 | 11.5 | 150 | 25.5 | 5.5 | CGBR | GB43R Type, GBA43R Type | ||
฿ 4,969.49 | KYR MILLING HOLDERS | 1 Piece(s) | 7 Day(s) | Right Handed | - | 25 | 30 | 25 | 11 | 150 | 24 | 2.5 | CGBR | GB32R Type, GBA32R Type |
Loading...
Spring | SP-6 | Wrench | LW-4 | Clamp Bolt | BH6X25 |
---|
How can we improve?
How can we improve?