(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]·Machining applications: inner diameter, through hole, flange, blind hole; compatible insert shape: W (hexagonal); compatible insert relief angle: negative 0° (N); clamp method: pin lock (P)
Part Number |
---|
A16M-PWLNR06-20 |
A20Q-PWLNR06-27 |
A25R-PWLNR06-32 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter øA | Overall Length L1 | Shank Diameter øD | H (mm) | F (mm) | L2 (mm) | θ | Sheet | Lever | Lock Screw | Shim Pin | Punch |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,948.55 | KYR MILLING HOLDERS | 1 Piece(s) | 8 Day(s) | 20 | 150 | 16 | 15 | 11 | 34 | 16° | - | LL-03SN | LS-03SN | P-03S | - | ||
฿ 10,049.58 | KYR MILLING HOLDERS | 1 Piece(s) | 8 Day(s) | 27 | 180 | 20 | 19 | 14.2 | 37 | 17° | LW-32N | LL-1N | LS-1SN | LSP-1 | PC-1 | ||
฿ 11,554.79 | KYR MILLING HOLDERS | 1 Piece(s) | 8 Day(s) | 32 | 200 | 25 | 24 | 15.7 | 42 | 15° | LW-32N | LL-1N | LS-1SN | LSP-1 | PC-1 |
Loading...
Applicable Tip Shape | W (Hexagonal) | Use | Minor Diameter | Preferred Hand | Right Handed |
---|---|---|---|---|---|
Clamp Shape | Lever Lock | Protrusion Length (L/D) | Up to 3 | Oil Hole Presence | Included |
Wrench | FH-2.5 | Reference Corner R (rε) | 0.8 |
How can we improve?
How can we improve?