1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

E-SVUC (B)-A Type Carbide Vibration-Free Bar (Undercutting)

E-SVUC (B)-A Type Carbide Vibration-Free Bar (Undercutting)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 15,788.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·Machining applications: inner diameter, through hole, profiling; compatible insert shape: V (35° two-bolt); compatible insert relief angle: positive 5° (B), positive 7° (C); clamp method: screw-on (S)

Part Number
E12Q-SVUCR08-18A
E16X-SVUBR11-25A
E20S-SVUBR11-29A
E25T-SVUBR16-34A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter øA Overall Length L1 Shank Diameter øD H
(mm)
F
(mm)
S
(mm)
L2
(mm)
L4
(mm)
θ Wrench Clamp Screw

฿ 15,788.19

KYR MILLING HOLDERS 1 Piece(s) 6 Day(s) 18180121111.55.52322FT-6SB-2050TR

฿ 22,148.87

KYR MILLING HOLDERS 1 Piece(s) 6 Day(s) 2522016151682827FT-8SB-2570TR

฿ 33,437.95

KYR MILLING HOLDERS 1 Piece(s) 6 Day(s) 2925020191883230FT-8SB-2570TR

฿ 46,922.11

KYR MILLING HOLDERS 1 Piece(s) 6 Day(s) 343002524218.5383713°FT-15SB-40125TRN

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond) Use Inner Diameter Profile Preferred Hand Right Handed
Clamp Shape Screw On Clearance Angle Protrusion Length (L/D) ~7
Oil Hole Presence Included L5(mm) - Reference Corner R (rε) 0.4