(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]·Machining applications: inner diameter, through hole, pull; compatible insert shape: T (triangle); compatible insert relief angle: positive 5° (B); clamp method: screw-on (S)
Part Number |
---|
C06J-STZBL06-085 |
C06J-STZBR06-085 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Preferred Hand |
---|---|---|---|---|---|---|
฿ 10,739.47 | KYR MILLING HOLDERS | 1 Piece(s) | 8 Day(s) | Left Handed | ||
฿ 10,739.47 | KYR MILLING HOLDERS | 1 Piece(s) | 6 Day(s) | Right Handed |
Loading...
Applicable Tip Shape | T (Triangular) | Minimum Processing Diameter øA | 8.5 | Use | Inner Diameter Profile |
---|---|---|---|---|---|
Clamp Shape | Screw On | Overall Length L1 | 110 | Shank Diameter øD | 6 |
Protrusion Length (L/D) | ~7 | Oil Hole Presence | None | H(mm) | 5.4 |
F(mm) | 5.1 | S(mm) | 2.0 | L2(mm) | 5 |
L3(mm) | 5.7 | θ | 10° | Wrench | FT-6 |
Reference Corner R (rε) | 0.03 | Clamp Screw | SB-1STR |
How can we improve?
How can we improve?