1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

S...STWP-E Type Excellent Bar (Profiling)

S...STWP-E Type Excellent Bar (Profiling)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,349.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·Machining applications: inner diameter, through hole, profiling; compatible insert shape: T (triangle); compatible insert relief angle: positive 11° (P); clamp method: screw-on (S)

Part Number
S16R-STWPL11-20E
S20X-STWPL16-25E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter øA Overall Length L1 Shank Diameter øD H
(mm)
F
(mm)
S
(mm)
L2
(mm)
L3
(mm)
Wrench Reference Corner R (rε) Clamp Screw

฿ 6,349.27

KYR MILLING HOLDERS 1 Piece(s) 7 Day(s) 202001615102.0355.5FT-100.1SB-3TR

฿ 6,568.78

KYR MILLING HOLDERS 1 Piece(s) 8 Day(s) 252202019144.0407.7FT-150.8SB-4TR

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangular) Use Inner Diameter Profile Preferred Hand Left Handed
Clamp Shape Screw On Protrusion Length (L/D) Up to 3 Oil Hole Presence None
θ