(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]·Machining applications: inner diameter, through hole, profiling; compatible insert shape: D (55° two-bolt); compatible insert relief angle: positive 7° (C); clamp method: screw-on (S)
Part Number |
---|
E10N-SDUCL07-14A |
E10N-SDUCR07-14A |
E10N-SDUCR07-14A-2/3 |
E12Q-SDUCL07-16A |
E16X-SDUCL07-20A |
E16X-SDUCL11-23A |
E16X-SDUCR07-20A |
E20S-SDUCL11-27A |
E20S-SDUCR11-27A |
E25T-SDUCL11-32A |
E25T-SDUCR11-32A-2/3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter øA | Preferred Hand | Overall Length L1 | Shank Diameter øD | H (mm) | F (mm) | S (mm) | L2 (mm) | L4 (mm) | Wrench | Clamp Screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,588.00 | KYR MILLING HOLDERS | 1 Piece(s) | 7 Day(s) | 14 | Left Handed | 160 | 10 | 9 | 8.7 | 3.3 | 20 | 19 | FT-8 | SB-2560TR | ||
฿ 13,588.00 | KYR MILLING HOLDERS | 1 Piece(s) | 7 Day(s) | 14 | Right Handed | 160 | 10 | 9 | 8.7 | 3.3 | 20 | 19 | FT-8 | SB-2560TR | ||
฿ 12,929.48 | KYR MILLING HOLDERS | 1 Piece(s) | 5 Day(s) | 14 | Right Handed | 105 | 10 | 9 | 8.7 | 3.3 | 20 | 19 | FT-8 | SB-2560TR | ||
฿ 15,250.00 | KYR MILLING HOLDERS | 1 Piece(s) | 7 Day(s) | 16 | Left Handed | 180 | 12 | 11 | 9.7 | 3.3 | 23 | 22 | FT-8 | SB-2560TR | ||
฿ 21,615.79 | KYR MILLING HOLDERS | 1 Piece(s) | 5 Day(s) | 20 | Left Handed | 220 | 16 | 15 | 11.7 | 3.3 | 28 | 26 | FT-8 | SB-2560TR | ||
฿ 21,615.79 | KYR MILLING HOLDERS | 1 Piece(s) | 7 Day(s) | 23 | Left Handed | 220 | 16 | 15 | 14.5 | 6.1 | 28 | 27 | FT-15 | SB-2560TR | ||
฿ 21,615.79 | KYR MILLING HOLDERS | 1 Piece(s) | 7 Day(s) | 20 | Right Handed | 220 | 16 | 15 | 11.7 | 3.3 | 28 | 26 | FT-8 | SB-2560TR | ||
฿ 33,218.43 | KYR MILLING HOLDERS | 1 Piece(s) | 7 Day(s) | 27 | Left Handed | 250 | 20 | 19 | 16.5 | 6.1 | 32 | 31 | FT-15 | SB-4065TR | ||
฿ 33,218.43 | KYR MILLING HOLDERS | 1 Piece(s) | 7 Day(s) | 27 | Right Handed | 250 | 20 | 19 | 16.5 | 6.1 | 32 | 31 | FT-15 | SB-4065TR | ||
฿ 46,922.11 | KYR MILLING HOLDERS | 1 Piece(s) | 7 Day(s) | 32 | Left Handed | 300 | 25 | 24 | 19 | 6.1 | 38 | 37 | FT-15 | SB-4065TR | ||
฿ 44,601.57 | KYR MILLING HOLDERS | 1 Piece(s) | 7 Day(s) | 32 | Right Handed | 200 | 25 | 24 | 19 | 6.1 | 38 | 37 | FT-15 | SB-4065TR |
Loading...
Applicable Tip Shape | D (55° Diamond) | Use | Inner Diameter Profile | Clamp Shape | Screw On |
---|---|---|---|---|---|
Clearance Angle | 7° | Protrusion Length (L/D) | ~7 | Oil Hole Presence | Included |
L3(mm) | - | θ | 5° | Reference Corner R (rε) | 0.4 |
How can we improve?
How can we improve?