1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

E-SCLP-A Carbide Anti-Vibration Bar (Inner Diameter/Inner Face Machining)

E-SCLP-A Carbide Anti-Vibration Bar (Inner Diameter/Inner Face Machining)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 11,114.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·Machining applications: inner diameter, through hole, flange, blind hole; compatible insert shape: C (80° two-bolt); compatible insert relief angle: positive 11° (P); clamp method: screw-on (S)

Part Number
E12Q-SCLPR08-14A
E12Q-SCLPR08-14A-1/2
E12Q-SCLPR08-14A-2/3
E16X-SCLPL09-18A
E20S-SCLPL09-22A
E20S-SCLPR09-22A
E20S-SCLPR09-22A-1/2
E20S-SCLPR09-22A-2/3
E25T-SCLPL09-27A
E25T-SCLPR09-27A
E25T-SCLPR09-27A-2/3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter øA Preferred Hand Overall Length L1 Shank Diameter øD H
(mm)
F
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
θ Wrench Clamp Screw

฿ 13,870.22

KYR MILLING HOLDERS 1 Piece(s) 7 Day(s) 14Right Handed18012117232222FT-10SB-3060TR

฿ 12,521.82

KYR MILLING HOLDERS 1 Piece(s) 7 Day(s) 14Right Handed9012117232222FT-10SB-3060TR

฿ 11,114.00

MILLING HOLDERS 1 Piece(s) Available 7 Day(s) 14Right Handed12012117232222FT-10SB-3060TR

฿ 18,397.00

KYR MILLING HOLDERS 1 Piece(s) 7 Day(s) 18Left Handed220161592827273.5°FT-15SB-4065TR

฿ 29,361.34

KYR MILLING HOLDERS 1 Piece(s) 7 Day(s) 22Left Handed250201911323131FT-15SB-4065TR

฿ 29,361.34

KYR MILLING HOLDERS 1 Piece(s) 7 Day(s) 22Right Handed250201911323131FT-15SB-4065TR

฿ 26,444.99

KYR MILLING HOLDERS 1 Piece(s) 7 Day(s) 22Right Handed125201911323131FT-15SB-4065TR

฿ 27,918.85

KYR MILLING HOLDERS 1 Piece(s) 7 Day(s) 22Right Handed165201911323131FT-15SB-4065TR

฿ 46,922.11

KYR MILLING HOLDERS 1 Piece(s) 7 Day(s) 27Left Handed300252413.5383737FT-15SB-4065TR

฿ 46,922.11

KYR MILLING HOLDERS 1 Piece(s) 7 Day(s) 27Right Handed300252413.5383737FT-15SB-4065TR

฿ 44,601.57

KYR MILLING HOLDERS 1 Piece(s) 7 Day(s) 27Right Handed200252413.5383737FT-15SB-4065TR

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond) Use Minor Diameter Clamp Shape Screw On
Clearance Angle 11° Protrusion Length (L/D) ~7 Oil Hole Presence Included
Reference Corner R (rε) 0.4