1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Diamond for Deep grooving (1 Corner Specification)

Diamond for Deep grooving (1 Corner Specification)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,983.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
・Available corners: 1
・Application: Grooving / Parting
・Work material: Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy

Part Number
GDGS2020N-020NB-KPD001
GDGS3020N-020NB-KPD001
GDGS5020N-020NB-KPD001
GDGS6020N-020NB-KPD001
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipW M

฿ 5,983.73

KYR HOLDERS 1 Piece(s) 7 Day(s) 2.0±0.031.8

฿ 7,583.00

KYR HOLDERS 1 Piece(s) 20 Day(s) 3.0±0.032.3

฿ 6,454.10

KYR HOLDERS 1 Piece(s) 5 Day(s) 5.0±0.034.2

฿ 6,346.00

KYR HOLDERS 1 Piece(s) 7 Day(s) 6.0±0.035.2

Loading...

  1. 1

Basic Information

Shape Others Application Grooving / Parting Available corners 1
work material Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy Selfishly No Preferred Hand Nose R 0.2
0.2 Material KPD001 H 4.3
S 2.9 L 20