1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

EZ Bar (EZB-NB CBN)

KYR HOLDERS

EZ Bar (EZB-NB CBN)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,788.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unique EZ adjustment structure and internal lubrication method improve dimensional accuracy and finished surface roughness.

Part Number
EZBR040040-003NB-KBN05M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,788.62

KYR HOLDERS 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Shape Others Available corners 1 work material High-Hardness Material
Selfishly Right Handed Nose R Others 0.035±0.015
Material KBN05M φd 4 φA 4
F 1.75 H 3.6 S 0.5
L1 48.8 L2 20 L3 9.8

Please check the type/dimensions/specifications of the part EZBR040040-003NB-KBN05M in the EZ Bar (EZB-NB CBN) series.