60° Triangle Positive (No Hole) CBN

Brand :
KYOCERA
Caution
Product Description
[Specifications]
- Shape: T (Triangular)
- Application: Outer Diameter/Inner Diameter
- Work material: High-Hardness Material
- Rake angle: Positive
- Available corners: 1/3