1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Turning Insert Diamond 80°, Negative

Turning Insert Diamond 80°, Negative
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 221.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CNGA/CNGN/CNGX/CNMA/CNMN

Part Number
CNGA120404S01525-A66N
CNGA120404S02025-PT600M
CNGA120404S03030-A66N
CNGA120404T02025-KT66
CNGA120404T02025-PT600M
CNGA120408S01525-A66N
CNGA120408S02025-PT600M
CNGA120408S03030-A66N
CNGA120408T02025-A65
CNGA120408T02025-CS7050
CNGA120408T02025-KS6050
CNGA120408T02025-KT66
CNGA120408T02025-PT600M
CNGA120412S01025-KA30
CNGA120412S01525-A66N
CNGA120412S02025-PT600M
CNGA120412S03030-A66N
CNGA120412T02025-A65
CNGA120412T02025-CS7050
CNGA120412T02025-KS6050
CNGA120412T02025-KT66
CNGA120412T02025-PT600M
CNGN120408T01020-KS6040
CNGN120408T02025-PT600M
CNGN120412S01025-KA30
CNGN120412T02025-PT600M
CNGN120704T02025-A65
CNGN120708S01525-A66N
CNGN120708T02025-A65
CNGN120712S01525-A66N
CNGN120712T02025-A65
CNGN120716T02025-A65
CNGN160708T02025-A65
CNGN160712T02025-A65
CNGN160716T02025-A65
CNMA120408S01525-A66N
CNMA120408S03030-A66N
CNMA120412S03030-A66N
CNMN120708T02025-A65
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Nose R Material

฿ 375.43

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) High-Hardness Material0.40.4A66N

฿ 412.81

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Cast Iron / High-Hardness Material0.40.4PT600M

฿ 375.43

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) High-Hardness Material0.40.4A66N

฿ 312.70

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Cast Iron0.40.4KT66

฿ 412.81

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Cast Iron / High-Hardness Material0.40.4PT600M

฿ 375.43

KYR TURNING TOOLS 10 Piece(s) 5 Day(s) High-Hardness Material0.80.8A66N

฿ 412.81

KYR TURNING TOOLS 10 Piece(s) 6 Day(s) Cast Iron / High-Hardness Material0.80.8PT600M

฿ 375.43

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) High-Hardness Material0.80.8A66N

฿ 312.70

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Cast Iron0.80.8A65

฿ 736.05

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Cast Iron0.80.8CS7050

฿ 641.97

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Cast Iron0.80.8KS6050

฿ 312.70

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Cast Iron0.80.8KT66

฿ 412.81

KYR TURNING TOOLS 10 Piece(s) 5 Day(s) Cast Iron / High-Hardness Material0.80.8PT600M

฿ 221.65

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Cast Iron1.21.2KA30

฿ 375.43

KYR TURNING TOOLS 10 Piece(s) 5 Day(s) High-Hardness Material1.21.2A66N

฿ 467.00

KYR TURNING TOOLS 10 Piece(s) 40 Day(s) Cast Iron / High-Hardness Material1.21.2PT600M

฿ 375.43

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) High-Hardness Material1.21.2A66N

฿ 312.70

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Cast Iron1.21.2A65

฿ 736.05

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Cast Iron1.21.2CS7050

฿ 641.97

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Cast Iron1.21.2KS6050

฿ 312.70

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Cast Iron1.21.2KT66

฿ 467.00

KYR TURNING TOOLS 10 Piece(s) 40 Day(s) Cast Iron / High-Hardness Material1.21.2PT600M

฿ 652.78

KYR INSERTS 10 Piece(s) 7 Day(s) Heat-Resistant Alloy, Titanium Alloy0.80.8KS6040

฿ 412.81

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Cast Iron / High-Hardness Material0.80.8PT600M

฿ 221.65

KYR TURNING TOOLS 10 Piece(s) 5 Day(s) Cast Iron1.21.2KA30

฿ 412.81

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Cast Iron / High-Hardness Material1.21.2PT600M

฿ 441.16

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Cast Iron0.40.4A65

฿ 516.54

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) High-Hardness Material0.80.8A66N

฿ 441.16

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Cast Iron0.80.8A65

฿ 516.54

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) High-Hardness Material1.21.2A66N

฿ 441.16

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Cast Iron1.21.2A65

฿ 441.16

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Cast Iron1.61.6A65

฿ 635.94

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Cast Iron0.80.8A65

฿ 728.00

KYR TURNING TOOLS 10 Piece(s) 40 Day(s) Cast Iron1.21.2A65

฿ 635.94

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Cast Iron1.61.6A65

฿ 281.34

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) High-Hardness Material0.80.8A66N

฿ 281.34

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) High-Hardness Material0.80.8A66N

฿ 281.34

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) High-Hardness Material1.21.2A66N

฿ 328.39

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Cast Iron0.80.8A65

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Application Outer Diameter / Inner Diameter Rake angle Negative
Selfishly No Preferred Hand