1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scribing Needle with Tip S Type (Part Number)

NGS MEASURING TOOL

Scribing Needle with Tip S Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 763.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An essential item for work sites. Scribing needle with carbide used at the tip, demonstrating excellent durability.
[Features]
· Tip is fitted with a carbide tip to facilitate scribing work even on hard steel, glass and the like.
· A durable stylus that causes no abrasion, chipping or burrs.
· A knurled handle that's non-slip and easy to grip.
· Tip angle: 55°
[Applications]
· Optimal for scribing (line drawing) of steel, brass, plastic, and glass, etc.

 
Part Number
S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 763.00

NGS MEASURING TOOL 1 Piece(s) 4 Day(s)

Loading...

  1. 1

Basic Information

Product Model Pencil Type Marking Needle Shaft Diameter(mm) 6 Tip Portion Specifications Carbide Tip
Single item / Set Single item Total length(mm) 156 Mass(g) 40
Material Main Body: Carbon Steel For Mechanical Structures; Tip: Hardened Tip (G2) Tip hardness HRA87 Use Scribing (Line Drawing) of Materials Such as Steel, Brass, Plastic and Glass
Feature 1 As the tip is a super hard bit, it can scribe on steel and glass, etc. Feature 2 Very little abrasion and does not chip. Also, it is a durable scriber that does not create burrs. Feature 3 Tip angle 55°

Please check the type/dimensions/specifications of the part S in the Scribing Needle with Tip S Type series.