1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scribing Needle with Tip KW Type (Part Number)

NGS MEASURING TOOL

Scribing Needle with Tip KW Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 690.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An essential item for work sites. Carbide is used at the tip, demonstrating excellent durability.
[Features]
· Tip is fitted with a carbide tip to facilitate scribing work even on hard steel, glass and the like.
· A durable stylus that causes no abrasion, chipping or burrs.
· Convenient straight and perpendicular scribing needles at both ends.
· Tip angle: 55°
[Applications]
· Used for scribing (line drawing) of steel, brass, plastic, and glass, etc.

 
Part Number
KW
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 690.00

NGS MEASURING TOOL 1 Piece(s) 4 Day(s)

Loading...

  1. 1

Basic Information

Product Model Dual-core type scriber Shaft Diameter(mm) 4.5 Tip Portion Specifications Carbide Tip
Single item / Set Single item Total length(mm) 224 Mass(g) 54
Material Main Body: Sulfur Free Cutting Steel / Tip: Hardened Tip (G2) Tip hardness HRA87 Use Scribing (Line Drawing) of Materials Such as Steel, Brass, Plastic and Glass
Feature 1 As the tip is a super hard bit, it can scribe on steel and glass, etc. Feature 2 Very little abrasion and does not chip. Also, it is a durable scriber that does not create burrs. Feature 3 Tip angle 55°

Please check the type/dimensions/specifications of the part KW in the Scribing Needle with Tip KW Type series.