1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Common Scribing Needle N Type

NGS MEASURING TOOL

Common Scribing Needle N Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 269.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This scribing needle, with its rust resistant plated specification, is an essential item for work sites.
[Features]
· Plated and resistant to rust.
· Quenched tip with tip hardness HV 520-590.
[Applications]
· Used in scribing work.

 
Part Number
N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 269.00

NGS MEASURING TOOL 1 Piece(s) 46 Day(s)

Loading...

  1. 1

Basic Information

Product Model Scriber with Dovetail Shaft Diameter(mm) 5 Tip Portion Specifications Quenched
Single item / Set Single item Total length(mm) 240 Grip Length(mm) 82
Grip Diameter(mm) 15 Spatula Width(mm) 20 Mass(g) 48
Material Main Body: Carbon Steel For Mechanical Structures (Nickel Plating) / Grip: Plastic / Tip Hardened Tip hardness HV520~590 Use Scribe Work
Feature 1 Plated finish and rust-resistant.