1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Peck Marker AP-03/AP-PH3

Peck Marker AP-03/AP-PH3
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 815.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A marking tool that uses a compressor as a starting source.
[Features]
·Ultra-fine vibrations of 500 times/second or more enable deep and clear engraving.
·It does not rotate like a router, but vibrates engraving, making it easy to mark without slipping.
·Engraving is also possible on hardened products (HV510 or less).
·Operating air pressure: 0.4 to 0.7 MPa.
[Applications]
·For marking molds, molded products, tools, cutlery, glass, etc.
·For patterning and crafting non-ferrous metals.
·For removing sand from holes and fine parts of cast iron products.

Features

●Marking tool with compressor as the starting source.
●Possible to perform shallow, deep digging by air adjustment.
●HV510 or less soft iron material, plastic, non-ferrous metal and other stainless steel products can be marked.

Specification

●Body Diameter x Total Length(mm):17 x 159
●Working Air Pressure(MPa):0.4 to 0.7
●SPQ(piece):5
●Frequency: Approx. 30000spm
Part Number
AP-03
AP-PH3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMass
(g)
Marking suitability Use Material Trusco code Features Specifications

฿ 12,000.00

PEKKAMAKA AP-03 AP-PH 3 1 Piece(s) 46 Day(s) 250Usable on: Plastic, Glass, Non-Ferrous Metal, Soft Iron, Hardened Steel (HV510 or Less), Stainless Steel / Not usable on: Carbide AlloyFor marking of molds, molded items, tools, cutlery, glass etc. For non-ferrous metal patterning and workmanship. For sand drop of holes and fine parts of cast iron products.Bit: Cemented Carbide412-1457Deep and clear engraving is possible owing to its ultra-micro vibration of 500 times per second or more. Engraving is also possible on hardened products (HV510 or less).Operating Air Pressure: 0.4–0.7 MPa

฿ 815.43

NGS SCRIBER 1 Piece(s) 45 Day(s) 4-Penholder for AP-03-236-5691--

Loading...

  1. 1