1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clip Scale, Gentle Scale

STRAIGHT SCALE

Clip Scale, Gentle Scale
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 197.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A linear scale that can be used for measuring depth with the grip slide and used as a depth gauge for measuring steps.
[Features]
· A stepped scale with easy-to-see 1 mm graduations has been adopted.
· Continuous numbering + 2 mm point scale specifications, so numerical values can immediately be grasped.
· With a clip, it is convenient for carrying around.
· Silver finish.
· Slightly chamfered on the circumference surface so that the product can be safely handled with bare hands.
[Applications]
· Used for delineation, scribing work, and dimension measurement, etc.

 
Part Number
SVC-15KD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 197.34

STRAIGHT SCALE 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Measuring Range(mm) 150 Surface finishing Silver Scale Pitch Lower Part(mm) 1
Scale Pitch Upper Part(mm) 1 Material Stainless Steel Material Details Stainless Steel (SUS420J2)
Thickness(mm) 0.5 Width(mm) 12 Length(mm) 160
Mass(g) 8 Use For Delineation, Scribing Procedures, and Dimension Measurement Features An easy-to-read step scale with 1 mm increments. Continuous numbering + 2 mm point scale, so numerical values can immediately be understood. It can be used as a depth gauge for measuring depth and step measurement using the vertical slide. Features a clip for easy carrying. The outer circumference has been chamfered so it can be safely handled with bare hands.

Please check the type/dimensions/specifications of the part SVC-15KD in the Clip Scale, Gentle Scale series.