(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Welding gauge that enables dimension measurement of weld overlay, fillet, leg length, etc. and even undercut depth measurement all in one.
[Features]
· Supports measurements when doing various welding work.
· An extremely easy-to-read structure where the graduations can be read on the same plane.
· Undercut depth measurement, bevel angle, and opening angle measurement is possible.
· Enables discrepancy unevenness measurement, fillet leg length measurement, fillet neck thickness measurement, gap measurement, plate thickness measurement, etc.
· Very convenient for general welding work and welding work on steel frames and assemblies for construction, shipbuilding and bridges, etc.
[Applications]
· Used to measure the size, angle, etc. of weld overlay and fillet.
Inspection items | Picture | Instruction for measuring | ||
Reasons of welding crack | 1. | Surface crack on bead | Visual inspectin in priciple | |
Inspection of exterior and shape on welding bead | 2. | Pit on welding bead surface | Visual inspection | |
3. | Unevenness on welding bead surface | |||
4. | Under-cut | |||
5. | Overlap | Visual inspection | ||
6. | Size of corner buds (Lack of throat thickness • foot length of fillet) | |||
7. | Excessive buds from groove welding | |||
Others | 8. | Arc strike | Visual inspection |
Part Number |
---|
WGU-7M |
WGU-8M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Measuring bevel angle / groove angle (°) | Measuring Level Differences (mm) | Mass (g) | Measuring the outer diameter of round objects, measuring the swelling of objects after pressure welding, etc. |
---|---|---|---|---|---|---|---|---|---|
฿ 2,112.00 | NGS MEASURING TOOL | 1 Piece(s) | Same day | 0–60 | Eye Bolt Stride Width: 42/Comparable Level Variance Measurement: 0-25 | 150 | - | ||
฿ 4,771.89 | NGS MEASURING TOOL | 1 Piece(s) | 45 Day(s) | 0–70 | Eye Bolt Stride Width: 53/Comparable Level Variance Measurement: 0-25 | 190 | The outer diameter of the round object is till φ30 mm |
Loading...
Material | Stainless Steel (SUS410) | Feature 1 | Supports measurements when doing various welding work | Feature 2 | It is very convenient for general welding work and the welding work of steel frames and assemblies required for construction, shipbuilding and bridges. |
---|---|---|---|---|---|
Feature 3 | An extremely easy-to-read construction where the scale can be read on the same plane. | Undercut depth measurement(mm) | 0–25 | End legs length measurement and management of both high and low beads(mm) | 0–25 |
Measuring of Throat Thickness of the Ends(mm) | 0~15 | Gap Measurement Instrumental(mm) | 2~5 | Measuring of Plate Thickness | Rule |
Use | Measurement of weld overlay, fillet size and angle, etc. |
How can we improve?
How can we improve?