1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drill Bit Tip Gage DPG-118

MEASURING TOOL

Drill Bit Tip Gage DPG-118
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 353.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Drill gauge ideal for confirming drill edge angles after polishing.
[Features]
· This is used for measurement after grinding the edge of the drill blade.
· With ball chain.
[Applications]
· It is used for measurement of the blade edge angle in drills. (118°)

 
Part Number
DPG-118
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 353.44

MEASURING TOOL 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Material Stainless Steel Instrumental Error ±1.5° Product dimension(mm) Overall Length 90 x Thickness 0.5
Mass(g) 10 Material Details Stainless Steel (SUS420J2) Feature 1 For measuring drill bit tip after grinding
Feature 2 With Ball Chain Use Measurement of blade edge angle of the drill (118°)

Please check the type/dimensions/specifications of the part DPG-118 in the Drill Bit Tip Gage DPG-118 series.