Screw Clamp (Double Eye Type) Twist Cam Type PAT.

Brand :
SUPER TOOL

Caution

  • Confirm marking matches before tightening with 25 N·m (approx. 250 kgf·cm) or greater. When lifting, be sure to strictly observe two-point hanging or more for safety.

Product Description

A universal type that can be used for all kinds of work such as lifting, lowering, lateral pulling and inverting.
A secure and safe structure that allows visual confirmation of the degree of tightening by the twist cam method.
[Features]
· With a tightening mechanism consisting of a screw cam and arc-shaped cam (special spring type), the clamp can maintain a reliable grip even with no load, and also has outstanding vibration resistance when loaded.
· The tightening confirmation mark uses phosphorescent paint for outstanding visibility.

Features

●Operation of circular cam can be checked by mark. Mark is excellent in visibility by phosphorescent coating.

Usage

●Lifting, lifting, horizontal pulling, reversing work etc. of steel sheet, section steel, etc. in various industries such as civil engineering, construction, iron and steel, shipbuilding, canning industry.

Specification

●SPQ(piece):1
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Screw Clamp (Double Eye Type) Twist Cam Type PAT. | SUPER TOOL | MISUMI Thailand