1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

LD Wheel 8S-F

S3M ABRASIVE WHEELS

LD Wheel 8S-F
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,408.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It allows deburring and surface adjustment without sacrificing the size and shape of the workpiece.

Part Number
LD8SF200X25X7
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,408.00

S3M ABRASIVE WHEELS 3 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Wheel Outer Diameter(mm) 200 Maximum peripheral speed(m/s) 47.1
Max. Rotational Speed(rpm) 4500 Width(mm) 25 Internal Diameter(mm) 76.2
Finished equivalent count(#) 400 Mass(g) 470 Application For small-scale deburring after grinding with a grindstone. Edge rounding finish for precision castings. Polishing before and after plating.
Number Contained In A Packet(sheet) 3 Base Materials Nylon Non woven Fabric Abrasive material Silicon carbide

Please check the type/dimensions/specifications of the part LD8SF200X25X7 in the LD Wheel 8S-F series.