(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Flexible special resin was processed into a brush shape with fine bristles that enable it to adapt well with any complex shapes of the object being polished. The bristles reach well into recessed areas and can also be easily used in places where nylon brushes filled with abrasive graincannot.
Part Number |
---|
BRMGRT1M50 |
BRMGRT1M75 |
BRMGRT6M50 |
BRMGRT6M75 |
BRMGRT12050 |
BRMGRT12075 |
BRMGRT22050 |
BRMGRT22075 |
BRMGRT40050 |
BRMGRT40075 |
BRMGRT8050 |
BRMGRT8075 |
BRMGRTPUM50 |
BRMGRTPUM75 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter (mm) | Abrasive material | Particle Size (#) | Color | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 885.00 | S3M WHEEL BRUSHES | 5 Piece(s) | 6 Day(s) | 50.8 | Aluminum oxide | 8000 | Lime | 40 | ||
฿ 1,047.24 | S3M WHEEL BRUSHES | 5 Piece(s) | 6 Day(s) | 76.2 | Aluminum oxide | 8000 | Lime | 60 | ||
฿ 885.00 | S3M WHEEL BRUSHES | 5 Piece(s) | 6 Day(s) | 50.8 | Aluminum oxide | 3000 | Beige | 40 | ||
฿ 1,047.24 | S3M WHEEL BRUSHES | 5 Piece(s) | 7 Day(s) | 76.2 | Aluminum oxide | 3000 | Beige | 60 | ||
฿ 915.76 | S3M WHEEL BRUSHES | 5 Piece(s) | 6 Day(s) | 50.8 | Cubitron Abrasive Grain, Aluminum Oxide | 120 | White | 40 | ||
฿ 1,076.19 | S3M WHEEL BRUSHES | 5 Piece(s) | 6 Day(s) | 76.2 | Cubitron Abrasive Grain, Aluminum Oxide | 120 | White | 60 | ||
฿ 885.00 | S3M WHEEL BRUSHES | 5 Piece(s) | 6 Day(s) | 50.8 | Aluminum oxide | 220 | Reddish Brown | 40 | ||
฿ 1,047.24 | S3M WHEEL BRUSHES | 5 Piece(s) | 6 Day(s) | 76.2 | Aluminum oxide | 220 | Reddish Brown | 60 | ||
฿ 885.00 | S3M WHEEL BRUSHES | 5 Piece(s) | 6 Day(s) | 50.8 | Aluminum oxide | 400 | Blue | 40 | ||
฿ 1,047.24 | S3M WHEEL BRUSHES | 5 Piece(s) | 6 Day(s) | 76.2 | Aluminum oxide | 400 | Blue | 60 | ||
฿ 915.76 | S3M WHEEL BRUSHES | 5 Piece(s) | 6 Day(s) | 50.8 | Cubitron Abrasive Grain, Aluminum Oxide | 80 | Yellow | 40 | ||
฿ 1,076.19 | S3M WHEEL BRUSHES | 5 Piece(s) | 6 Day(s) | 76.2 | Cubitron Abrasive Grain, Aluminum Oxide | 80 | Yellow | 60 | ||
฿ 885.00 | S3M WHEEL BRUSHES | 5 Piece(s) | 6 Day(s) | 50.8 | Pumice Grind | Special Abrasive Micro-Grain | Pink | 40 | ||
฿ 1,047.24 | S3M WHEEL BRUSHES | 5 Piece(s) | 6 Day(s) | 76.2 | Pumice Grind | Special Abrasive Micro-Grain | Pink | 60 |
Loading...
Shaft Diameter(mm) | 6 | Product Type | Wheel Brush | Number Contained In A Packet | 5 pcs. |
---|---|---|---|---|---|
Max. Rotational Speed(rpm) | 12000 | Application | Removing burrs after machining. Removing punching burrs after end mill processing. Removing burrs from rubber lining. Removing scratches on die cast parts and oxidized films. Polishing the inner surfaces of pipes. | Shaft material | Steel |
Applicable Tool | Straight Collet Chuck Grinder, Drill Chuck Grinder |
How can we improve?
How can we improve?