1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scotch-Brite Unifoil With CNS Shaft (6 mm Shaft Diameter) (CNSUJIKU)

S3M NYLON WHEEL WITH SHAFT

Scotch-Brite Unifoil With CNS Shaft (6 mm Shaft Diameter) (CNSUJIKU)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Flexible and with strong polishing power to enable safe and efficient work. Moreover, there is no clogging, no danger of wire scattering like with wire brushes, and no worry of excess metal shavings.

Part Number
CNSUJIKU
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Width
(mm)
Shaft length
(mm)
Number Contained In A Packet
(Sheets)

฿ 611.68

S3M NYLON WHEEL WITH SHAFT 10 Piece(s) 5 Day(s) 49133910

Loading...

  1. 1

Basic Information

Application Polishing Type Flap with shaft Shaft Diameter(mm) 6
Finish equivalent count(#) 120 Max. Rotational Speed(rpm) 20000 Mass(g) 40
Tool Used Straight Grinder Application details For treatment before and after welding. (For removing primer, rust, etc. before welding, and for matting after crushing and grinding the bead after welding.)

Please check the type/dimensions/specifications of the part CNSUJIKU in the Scotch-Brite Unifoil With CNS Shaft (6 mm Shaft Diameter) series.

Products with similar specification

Part Number
CNSU25X25X6
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOuter Diameter
(mm)
Width
(mm)
Shaft length
(mm)
Number Contained In A Packet
(Sheets)

฿ 611.68

5 Piece(s) 5 Day(s) 2525365