1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scotch-Brite Roloc EXL Unifoil

S3M NYLON WHEEL WITH SHAFT

Scotch-Brite Roloc EXL Unifoil
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 299.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can be used for edge deburring, removal of coating or oxide films, etc., without scraping the material being polished.

Part Number
ROLOCEU2SF2IN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 299.65

S3M NYLON WHEEL WITH SHAFT 10 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Application Polishing Type Holder Outer Diameter(mm) 50
Shaft Diameter(mm) 6 Finish equivalent count(#) 240 Abrasive material S (Silicon carbide)
Grade F (fine) Max. Rotational Speed(rpm) 22100 Number Contained In A Packet(Sheets) 10
Mass(g) 40 Tool Used 6 mm Angle Iron Collet Chuck Grinder Application details Removal of scratches on die-cast parts and oxide film. Eye adjustment after cutting. Removal of paint film.