1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Scotch-Brite Roloc Metal Conditioning Disc

Scotch-Brite Roloc Metal Conditioning Disc
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 103.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

By combing with a Roloc disc pad, single screw-action attachment and removal is possible without the use of tools. This a non-woven type that cannot be used for grinding purposes. It is to be used for cleaning and rough finishing of metal surfaces.

Part Number
ROLOCMCAC2IN
ROLOCMCAM2IN
ROLOCMCAVF2IN
ROLOCMCSSF2IN
ROLOCMCXCS2IN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFinish equivalent count
(#)
Abrasive material Grade Color Mass
(g)

฿ 103.34

AIR SANDERS 10 Piece(s) 10 Day(s) 120A (aluminum oxide)C (Course)Brown22

฿ 103.34

AIR SANDERS 10 Piece(s) 1 Day(s) 180A (aluminum oxide)M (Medium)Red22

฿ 103.34

AIR SANDERS 10 Piece(s) 1 Day(s) 320A (aluminum oxide)VF (Very Fine)Blue22

฿ 103.34

AIR SANDERS 10 Piece(s) 1 Day(s) 400S (Silicon carbide)SF (Super Fine)Gray22

฿ 143.00

AIR SANDERS 10 Piece(s) 1 Day(s) 80A (aluminum oxide)XCS (Extra Course)Dark Brown45

Loading...

  1. 1

Basic Information

Application Polishing Outer Diameter(mm) 50 Max. Rotational Speed(rpm) 25000
Number Contained In A Packet(Sheets) 10 Tool Used 6 mm Angle Iron Collet Chuck Grinder