1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Resin Bond Cross Belt 363A (Part Number)

Resin Bond Cross Belt 363A
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 239.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

"Cool cutting" is possible, which minimizes the generation of heat while polishing, making it effective for polishing stainless steel, special steel, etc. Cool grinding power that suppresses polishing heat. ​

Part Number
363A100100X915SK-100
363A120100X915SK-120
363A180100X915SK-180
363A240100X915SK-240
363A24100X915SK-24
363A320100X915SK-320
363A36100X915SK-36
363A400100X915SK-400
363A40100X915SK-40
363A60100X915SK-60
363A80100X915SK-80
363A-40-100-915SK
363A-60-100-915SK
363A-100-100-915SK
363A-150-100-915SK
363A-180-100-915SK
363A-240-100-915SK
363A-320-100-915SK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
With/without joints Base Material Details Application Mass
(g)

฿ 239.54

ABRASIVE RESIN CLOTH BELTS 10 Piece(s) 1 Day(s) 100-Cotton, polyester mixed fabric (Xwt)For grinding and polishing of the following metals: Aluminum; Carbon steel; Stainless steel; Zinc die-cast; Tool steel; Other metals150

฿ 239.54

ABRASIVE RESIN CLOTH BELTS 10 Piece(s) 10 Day(s) 120-Cotton, polyester mixed fabric (Xwt)For grinding and polishing of the following metals: Aluminum; Carbon steel; Stainless steel; Zinc die-cast; Tool steel; Other metals150

฿ 239.54

ABRASIVE RESIN CLOTH BELTS 10 Piece(s) 1 Day(s) 180-Cotton, polyester mixed fabric (Xwt)For grinding and polishing of the following metals: Aluminum; Carbon steel; Stainless steel; Zinc die-cast; Tool steel; Other metals150

฿ 239.54

ABRASIVE RESIN CLOTH BELTS 10 Piece(s) 12 Day(s) 240-Cotton, polyester mixed fabric (Xwt)For grinding and polishing of the following metals: Aluminum; Carbon steel; Stainless steel; Zinc die-cast; Tool steel; Other metals150

฿ 354.12

ABRASIVE RESIN CLOTH BELTS 10 Piece(s) 12 Day(s) 24-Cotton, polyester mixed fabric (Xwt)For grinding and polishing of the following metals: Aluminum; Carbon steel; Stainless steel; Zinc die-cast; Tool steel; Other metals150

฿ 239.54

ABRASIVE RESIN CLOTH BELTS 10 Piece(s) 1 Day(s) 320-Cotton, polyester mixed fabric (Xwt)For grinding and polishing of the following metals: Aluminum; Carbon steel; Stainless steel; Zinc die-cast; Tool steel; Other metals150

฿ 313.71

ABRASIVE RESIN CLOTH BELTS 10 Piece(s) 1 Day(s) 36-Cotton, polyester mixed fabric (Xwt)For grinding and polishing of the following metals: Aluminum; Carbon steel; Stainless steel; Zinc die-cast; Tool steel; Other metals150

฿ 239.54

ABRASIVE RESIN CLOTH BELTS 10 Piece(s) 1 Day(s) 400-Cotton, polyester mixed fabric (Xwt)For grinding and polishing of the following metals: Aluminum; Carbon steel; Stainless steel; Zinc die-cast; Tool steel; Other metals150

฿ 298.63

ABRASIVE RESIN CLOTH BELTS 10 Piece(s) 10 Day(s) 40-Cotton, polyester mixed fabric (Xwt)For grinding and polishing of the following metals: Aluminum; Carbon steel; Stainless steel; Zinc die-cast; Tool steel; Other metals150

฿ 272.70

ABRASIVE RESIN CLOTH BELTS 10 Piece(s) 10 Day(s) 60-Cotton, polyester mixed fabric (Xwt)For grinding and polishing of the following metals: Aluminum; Carbon steel; Stainless steel; Zinc die-cast; Tool steel; Other metals150

฿ 258.24

ABRASIVE RESIN CLOTH BELTS 10 Piece(s) 1 Day(s) 80-Cotton, polyester mixed fabric (Xwt)For grinding and polishing of the following metals: Aluminum; Carbon steel; Stainless steel; Zinc die-cast; Tool steel; Other metals150

฿ 375.83

S3M FINISHING TOOLS 10 Piece(s) Available 5 Day(s) 40Available-Grinding and polishing of various metals-

฿ 373.41

FINISHING TOOLS 10 Piece(s) Same day 60Available-Grinding and polishing of various metals-

฿ 551.00

FINISHING TOOLS 10 Piece(s) 5 Day(s) 100Available-Grinding and polishing of various metals-

฿ 327.77

S3M FINISHING TOOLS 10 Piece(s) 5 Day(s) 150Available-Grinding and polishing of various metals-

฿ 327.77

S3M FINISHING TOOLS 10 Piece(s) 5 Day(s) 180Available-Grinding and polishing of various metals-

฿ 335.82

S3M FINISHING TOOLS 10 Piece(s) 5 Day(s) 240Available-Grinding and polishing of various metals-

฿ 327.77

S3M FINISHING TOOLS 10 Piece(s) 5 Day(s) 320Available-Grinding and polishing of various metals-

Loading...

  1. 1

Basic Information

Tool Used Desktop Device (Resinder, etc.) Width(mm) 100 Length(mm) 915
Base Materials Cloth Abrasive material Alundum (Alumina) (AA or A) Number Contained In A Packet 10