1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scotch-Brite Finishing Belt

Scotch-Brite Finishing Belt
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,824.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A strong product made from a combination of Scotch-Brite and core materials. Works well with finishing shapes thanks to its elasticity, and can be used for polishing belt rough finishing, satin finishing of stainless steel and aluminum, etc.

Part Number
BLTAC100X915
BLTAM100X915
BLTAVF100X915
BLTSSF100X915
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
Color Grade

฿ 1,934.00

NYLON NONWOVEN BELTS 2 Piece(s) 10 Day(s) 120BrownC (coarse)

฿ 1,934.00

NYLON NONWOVEN BELTS 2 Piece(s) 1 Day(s) 180RedM (Medium)

฿ 1,824.00

NYLON NONWOVEN BELTS 2 Piece(s) 12 Day(s) 320BlueVF (Very fine)

฿ 1,824.00

NYLON NONWOVEN BELTS 2 Piece(s) 10 Day(s) 400GraySF (Super Fine)

Loading...

  1. 1

Basic Information

Tool Used Desktop Device (Resinder, etc.) Width(mm) 100 Length(mm) 915
Abrasive material Alundum (Alumina) (AA or A) Number Contained In A Packet 2 Abrasive Material Details Aluminum oxide
Application Lubricating of application polish belt. Minute deburring after machining. Deburring and finishing of stainless steel and aluminum. Mass(g) 275