1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Clean Sanding Disc 236U

Clean Sanding Disc 236U
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 42.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Patterned- hole drilling improves the ability to discharge grinding debris, reduces clogging, sustains polishing power and reduces waste thanks to its long life.

Part Number
236UCS100127XNH
236UCS120127XNH
236UCS150127XNH
236UCS180127XNH
236UCS220127XNH
236UCS80127XNH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)

฿ 42.36

ACTION SANDER PAPERS 50 Piece(s) 1 Day(s) 100

฿ 55.07

S3M ACTION SANDER PAPERS 50 Piece(s) 1 Day(s) 120

฿ 55.07

S3M ACTION SANDER PAPERS 50 Piece(s) 1 Day(s) 150

฿ 42.36

ACTION SANDER PAPERS 50 Piece(s) 1 Day(s) 180

฿ 42.36

ACTION SANDER PAPERS 50 Piece(s) 1 Day(s) 220

฿ 42.36

ACTION SANDER PAPERS 50 Piece(s) 12 Day(s) 80

Loading...

  1. 1

Basic Information

Type Sander paper Work material Plastic Outer diameter Dimensions(mm) 127
Abrasive grain A Abrasive Grain Number Contained In A Packet(Sheets) 50 Color Yellow
Max. Rotational Speed(rpm) 12000 Application Resin parts treated with primary coat. For painting repair of vehicles, ships, construction machinery, etc., baking paint, and sharpening putty. Maximum operating rotation speed(m/s) 79.8
Base Materials Paper (Cwt)