1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

3M Cubitron II "Fiber Disc" (for Steel and Aluminum) 982C Outer Diameter 102 mm

Click this image to zoom it.

Move the mouse over or click the image to zoom

  •  
  •  
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 101.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sustains a good sharpness by employing the triangle ceramic abrasive grain, Cubitron II.

Part Number
982C36102X16
982C60102X16
982C80102X16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
Abrasive grain

฿ 128.34

ACTION SANDER PAPERS 25 Piece(s) 1 Day(s) 36Ceramic Abrasive Grain

฿ 101.67

ACTION SANDER PAPERS 25 Piece(s) 12 Day(s) 60A Abrasive Grain

฿ 101.67

ACTION SANDER PAPERS 25 Piece(s) 12 Day(s) 80A Abrasive Grain

Loading...

  1. 1

Basic Information

Type Non-woven fabric disc Work material General steel / Aluminum Outer diameter Dimensions(mm) 102
Inner Diameter Dimension(mm) 16 Number Contained In A Packet(Sheets) 25 Max. Rotational Speed(rpm) 13800
Application Removing welding beads from ordinary steel / aluminum, etc., and finishing after cutting. Maximum operating rotation speed(m/s) 72 Accessory Backup pad (soft type and hard type x 1 each)