(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A roll of liner-paper-free adhesive discs with a silicon carbide abrasive grain featuring excellent cutting ability. Discs are connected in a roll shape with excellent flexibility and durability. Just paste on the dedicated disc pad to use.
Part Number |
---|
DR426U100A |
DR426U120A |
DR426U150A |
DR426U180A |
DR426U240A |
DR426U320A |
DR426U400A |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Particle Size (#) | Number Contained In A Packet (Sheets) |
---|---|---|---|---|---|---|---|---|
฿ 1,994.87 | S3M ACTION SANDER PAPERS | 1 Pack(s) | 125 Pieces Per Package | 6 Day(s) | 100 | 125 | ||
฿ 1,994.87 | S3M ACTION SANDER PAPERS | 1 Pack(s) | 125 Pieces Per Package | 6 Day(s) | 120 | 125 | ||
฿ 3,764.21 | S3M ACTION SANDER PAPERS | 1 Pack(s) | 250 Pieces Per Package | 6 Day(s) | 150 | 250 | ||
฿ 3,764.21 | S3M ACTION SANDER PAPERS | 1 Pack(s) | 250 Pieces Per Package | 6 Day(s) | 180 | 250 | ||
฿ 3,764.21 | S3M ACTION SANDER PAPERS | 1 Pack(s) | 250 Pieces Per Package | 6 Day(s) | 240 | 250 | ||
฿ 3,764.21 | S3M ACTION SANDER PAPERS | 1 Pack(s) | 250 Pieces Per Package | 6 Day(s) | 320 | 250 | ||
฿ 3,764.21 | S3M ACTION SANDER PAPERS | 1 Pack(s) | 250 Pieces Per Package | 6 Day(s) | 400 | 250 |
Loading...
Type | Sander paper | Outer diameter Dimensions(mm) | 125 | Abrasive grain | Silicon carbide abrasive grain |
---|---|---|---|---|---|
Color | White | Application | For double-action sander. Performs putty sanding, surfacer polish, paint defect removal, etc. | Quantity per Package(Package) | 4 |
How can we improve?
How can we improve?