1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Scotch-Brite Bevel Air (For Air-Powered Grinders)

Scotch-Brite Bevel Air (For Air-Powered Grinders)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 486.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Mountable on ø100 mm air-powered angle grinders. (The hole diameter has been processed into a special shape, enabling it to be attached to grinders with a 15 mm hole diameter.) Works well on rough workpieces and has a flexible structure. Can be used to remove only dirt and oxide film from metal surfaces and without excessive shaving. Well-ventilated and with a cooling effect that prevents clogging or burning.

Part Number
BEBERUBROUNAIR
BEBERUGREENAIR
BEBERUREDAIR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork material Particle Size
(#)
Abrasive grain Color Application

฿ 521.07

NYLON DISCS 10 Piece(s) 12 Day(s) Stainless Steel[○]180A Abrasive GrainBrownStainless steel burn and oxide coating removal

฿ 486.99

NYLONDISCS 10 Piece(s) Same day Stainless Steel[○]400Silicon carbide abrasive grainGreenPolishing before coating or gluing, stainless steel finishing

฿ 607.44

S3M NYLON DISCS 10 Piece(s) 7 Day(s) -320A Abrasive GrainRedRemoval of rust, coating film, and pliers

Loading...

  1. 1

Basic Information

Type Non-woven fabric disc Outer diameter Dimensions(mm) 90 Inner Diameter Dimension(mm) 16
Thickness(mm) 7 Number Contained In A Packet(Sheets) 10 Max. Rotational Speed(rpm) 14000
Maximum operating rotation speed(m/s) 65.9