1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Scotch-Brite CNS Disc

S3M NYLON DISCS

Scotch-Brite CNS Disc
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 708.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Excellent flexibility and moderate elasticity allows it to adapt well to the unevenness of the object to be polished.

Part Number
CNSDISC100X840
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 708.43

S3M NYLON DISCS 10 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Type Non-woven fabric disc Work material Stainless Steel Outer diameter Dimensions(mm) 100
Inner Diameter Dimension(mm) 8 Thickness(mm) 13 Particle Size(#) 120
Abrasive grain Silicon carbide abrasive grain Compatible Tools For both electric powered and air tools Number Contained In A Packet(Sheets) 10
Color Black Max. Rotational Speed(rpm) 6000 Application For removal of rust and oxide film. Paint peeling. Removal of materials stuck on a metal surface.
Maximum operating rotation speed(m/s) 15.7