1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Scotch-Brite Metal Conditioning Disc

Scotch-Brite Metal Conditioning Disc
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 169.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Smooth finishing without excessive shaving of the substrate. Improved adhesive strength when coating or adhering. Non-woven fabric that won't become clogged. Hook and loop attachment. The applicable holder uses a hook and loop attachment system and center lock mechanism.

Part Number
MCDISCAC100X16H
MCDISCAM100-16
MCDISCAM100X16H
MCDISCAVF100-16
MCDISCAVF100X16H
MCDISCSSF100-16
MCDISCSSF100X16H
MCDISCXCS100-16
MCDISCXCS100X16H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWork material Particle Size
(#)
Abrasive grain Color Grade Finish equivalent count
(#)
Application Maximum operating rotation speed
(m/s)

฿ 169.17

NYLON DISCS 10 Piece(s) 1 Day(s) -Stainless Steel[○]120A Abrasive GrainBrown-120Removal of lubricant, deburring, rust, coating film and other deposits on machines, cleaning of stainless steel etc.71.2

฿ 315.83

FINISHING TOOLS 10 Piece(s) Available Same day -General steel[○] / Stainless Steel[◎] / Alloy Steel[○] / Cast Iron[○] / Brass / Gunmetal[○] / Aluminum[○]180A Abrasive GrainRedM (Medium)180--

฿ 169.17

NYLON DISCS 10 Piece(s) 12 Day(s) -Stainless Steel[○]180A Abrasive GrainRed-180Removal of lubricant, deburring, rust, coating film and other deposits on machines, cleaning of stainless steel etc.71.2

฿ 315.83

FINISHING TOOLS 10 Piece(s) Same day 10General steel[○] / Stainless Steel[◎] / Alloy Steel[○] / Cast Iron[○] / Brass / Gunmetal[○] / Aluminum[○]320A Abrasive GrainBlueVF (Very fine)320--

฿ 169.17

NYLON DISCS 10 Piece(s) 10 Day(s) -Stainless Steel[○]320A Abrasive GrainBlue-320Removal of lubricant, deburring, rust, coating film and other deposits on machines, cleaning of stainless steel etc.71.2

฿ 315.83

S3M FINISHING TOOLS 10 Piece(s) Available 5 Day(s) -General steel[○] / Stainless Steel[◎] / Alloy Steel[○] / Cast Iron[○] / Brass / Gunmetal[○] / Aluminum[○]400Silicon carbide abrasive grainGraySF (Super Fine)400--

฿ 169.17

NYLON DISCS 10 Piece(s) 1 Day(s) -Stainless Steel[○]400Silicon carbide abrasive grainGray-400Removal of lubricant, deburring, rust, coating film and other deposits on machines, cleaning of stainless steel etc.71.2

฿ 345.53

S3M FINISHING TOOLS 10 Piece(s) 5 Day(s) -General steel[○] / Stainless Steel[◎] / Alloy Steel[○] / Cast Iron[○] / Brass / Gunmetal[○] / Aluminum[○]80A Abrasive GrainDark BrownXCS (extra coarse)80--

฿ 198.71

NYLON DISCS 10 Piece(s) 1 Day(s) -Stainless Steel[○]80A Abrasive GrainDark Brown-80Removal of lubricant, deburring, rust, coating film and other deposits on machines, cleaning of stainless steel etc.71.2

Loading...

  1. 1

Basic Information

Type Non-woven fabric disc Outer diameter Dimensions(mm) 100 Inner Diameter Dimension(mm) 16
Number Contained In A Packet(Sheets) 10 Max. Rotational Speed(rpm) 13600