1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Scotch-Brite Multi-Purpose Finishing Disc

S3M NYLON DISCS

Scotch-Brite Multi-Purpose Finishing Disc
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 512.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Product is integrally processed into an umbrella-shaped disc, reducing the amount of Scotch-Brite non-woven fabric surface processing material. Provides a clean finish while enhancing work efficiency.

Part Number
TAMOKUTEKI
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 512.41

S3M NYLON DISCS 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Type Non-woven fabric disc Outer diameter Dimensions(mm) 90 Inner Diameter Dimension(mm) M10
Thickness(mm) 13 Particle Size(#) 320 Compatible Tools For electric tools
Pitch P1.5 Max. Rotational Speed(rpm) 12000 Application Paint peeling, rust removal, and cleaning, etc.
Maximum operating rotation speed(m/s) 56.5

Please check the type/dimensions/specifications of the part TAMOKUTEKI in the Scotch-Brite Multi-Purpose Finishing Disc series.