1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3MTMJigsaw Puzzle Type Sanding Sponge【1-10 Pieces Per Package】 (5083JIG)

SHEET ABRASIVE

3M<SUP>TM</SUP>Jigsaw Puzzle Type Sanding Sponge (5083JIG)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Detailed areas and edges are easy to polish. Can be used without waste with 12 pieces in 1 sheet.

[Features]
· Flexibility fits easily to the curved surface.
· Fits well in the user's hand thanks to a cushioning effect.
· Excellent polishing power supporting both dry and wet types.
· Minimizes clogging and enables washing in water.
· For deburring small parts.
· For plastic legs.
· For removal of dirt from metals.
· For surface preparation of wood products.
· Used for getting dirt off wet areas.

 
Part Number
5083JIG
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipGrade Finish equivalent count

฿ 712.93

SHEET ABRASIVE 1 Pack(s)

10 Pieces Per Package

10 Day(s) Super Fine#320~#600

Loading...

  1. 1

Basic Information

Sheet Type Polyurethane (Sponge) Usage Hand polish Width(mm) 114
Length(mm) 140 Thickness(mm) 5 Number Contained In A Packet(Sheets) 10 (1 Sheet: 12 pieces)
Application Deburring Fine Parts, Attaching Plastic Legs, Cleaning Metal, Attaching Legs to Wood, Cleaning Water Related Dirt

Please check the type/dimensions/specifications of the part 5083JIG in the 3MTMJigsaw Puzzle Type Sanding Sponge series.

Products with similar specification

Part Number
5081JIG
5082JIG
5084JIG
5085JIG
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipGrade Finish equivalent count

฿ 115.00

10 Piece(s) 1 Day(s) Medium#120~#180

฿ 712.93

1 Pack(s)

10 Pieces Per Package

Same day Fine#240~#320

฿ 712.93

1 Pack(s)

10 Pieces Per Package

Same day Ultra Fine#800~#1000

฿ 115.00

1 Piece(s) Same day Micro Fine#1200~#1500