(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Thick Stainless Steel Adhesive Tape

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • When using outdoors, rust may occur depending on the environment.

Specifications of 190145

  • Product Type
    Adhesive Tape
  • Color
    Gold and silver
  • Width(mm)
    50
  • Length(m)
    5
  • Thickness(mm)
    0.12
  • Color Details
    Silver
  • Cord
    AH-145
  • Amount Of Content
    1 Roll
Part Number
190145
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,391.59

STAINLESS TAPES 1 Piece(s) 5 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Gold and silver
  • Width(mm)
    50
  • Length(m)
    5
  • Thickness(mm)
    0.12
  • Color Details
    Silver
  • Cord
    AH-145
  • Amount Of Content
    1 Roll

Product Description

Stainless steel tape that is tough and rust resistant, and has about 7 times the strength of aluminum.
[Features]
· Thick and easy to handle, and can easily be cut using scissors or a cutter, so work can progress.
[Materials]
· Ferrite-based stainless steel (has magnetism)

Specifications of 190145

  • Product Type
    Adhesive Tape
  • Color
    Gold and silver
  • Width(mm)
    50
  • Length(m)
    5
  • Thickness(mm)
    0.12
  • Color Details
    Silver
  • Cord
    AH-145
  • Amount Of Content
    1 Roll
Part Number
190145
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,391.59

STAINLESS TAPES 1 Piece(s) 5 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1