(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Tape Width (mm) 38/50

Plastic Tape Width (mm) 38/50

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 302.02 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
267011
267012
267013
267014
267015
267021
267022
267023
267024
267025
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Color Details Cord Amount Of Content

฿ 302.02

LINE TAPES 1 Piece(s) Quote White Type 38 White BNT-38W 1 Roll

฿ 302.02

LINE TAPES 1 Piece(s) Quote Green 38 Green BNT-38G 1 Roll

฿ 302.02

LINE TAPES 1 Piece(s) Quote Yellows 38 Yellow BNT-38Y 1 Roll

฿ 302.02

LINE TAPES 1 Piece(s) Quote Red Type 38 Red BNT-38R 1 Roll

฿ 302.02

LINE TAPES 1 Piece(s) Quote Transparency 38 Transparency BNT-38T 1 Roll

฿ 362.33

LINE TAPES 1 Piece(s) 23 Day(s) White Type 50 White BNT-50W 1 Roll

฿ 316.83

LINE TAPES 1 Piece(s) Quote Green 50 Green BNT-50G 1 Roll

฿ 362.33

LINE TAPES 1 Piece(s) Quote Yellows 50 Yellow BNT-50Y 1 Roll

฿ 362.33

LINE TAPES 1 Piece(s) Quote Red Type 50 Red BNT-50R 1 Roll

฿ 362.33

LINE TAPES 1 Piece(s) Quote Transparency 50 Transparency BNT-50T 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Length(m)
    20
  • Thickness(mm)
    0.2
  • Amount Of Content
    1 Roll

Product Description

Vinyl tape in various colors that can be used in various ways
[Features]
· Very convenient tape that is available in 5 colors for color coding.
· Good fit to the affixing surface and strong adhesive strength make it resistant to peeling.
[Applications]
· For a wide range of uses, such as for protecting piping and for floor lining.
[Materials]
· Soft PVC

Part Number
267011
267012
267013
267014
267015
267021
267022
267023
267024
267025
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Color Details Cord Amount Of Content

฿ 302.02

LINE TAPES 1 Piece(s) Quote White Type 38 White BNT-38W 1 Roll

฿ 302.02

LINE TAPES 1 Piece(s) Quote Green 38 Green BNT-38G 1 Roll

฿ 302.02

LINE TAPES 1 Piece(s) Quote Yellows 38 Yellow BNT-38Y 1 Roll

฿ 302.02

LINE TAPES 1 Piece(s) Quote Red Type 38 Red BNT-38R 1 Roll

฿ 302.02

LINE TAPES 1 Piece(s) Quote Transparency 38 Transparency BNT-38T 1 Roll

฿ 362.33

LINE TAPES 1 Piece(s) 23 Day(s) White Type 50 White BNT-50W 1 Roll

฿ 316.83

LINE TAPES 1 Piece(s) Quote Green 50 Green BNT-50G 1 Roll

฿ 362.33

LINE TAPES 1 Piece(s) Quote Yellows 50 Yellow BNT-50Y 1 Roll

฿ 362.33

LINE TAPES 1 Piece(s) Quote Red Type 50 Red BNT-50R 1 Roll

฿ 362.33

LINE TAPES 1 Piece(s) Quote Transparency 50 Transparency BNT-50T 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1