(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Aluminum Tape, Gloss

Aluminum Tape, Gloss

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 190128

  • Product Type
    Adhesive Tape
  • Color
    Gold and silver
  • Width(mm)
    25
  • Length(m)
    20
  • Thickness(mm)
    0.05
  • Details Type
    Gloss
  • Cord
    AH-128
  • Amount Of Content
    1 Roll
Part Number
190128
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 390.00

ALUMINUM TAPES 1 Piece(s) 11 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Gold and silver
  • Width(mm)
    25
  • Length(m)
    20
  • Thickness(mm)
    0.05
  • Details Type
    Gloss
  • Cord
    AH-128
  • Amount Of Content
    1 Roll

Product Description

5 sizes are available
[Materials]
· Aluminum foil

Specifications of 190128

  • Product Type
    Adhesive Tape
  • Color
    Gold and silver
  • Width(mm)
    25
  • Length(m)
    20
  • Thickness(mm)
    0.05
  • Details Type
    Gloss
  • Cord
    AH-128
  • Amount Of Content
    1 Roll
Part Number
190128
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 390.00

ALUMINUM TAPES 1 Piece(s) 11 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1