(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Strength Adhesive Double Sided Tape

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 372001

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    25
  • Length(m)
    20
  • Thickness(mm)
    0.8
  • Cord
    AFW2508
  • Amount Of Content
    1 Roll
Part Number
372001
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,508.12

DOUBLE-COATED TAPES(VERY HIGH 5 Piece(s) 5 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    25
  • Length(m)
    20
  • Thickness(mm)
    0.8
  • Cord
    AFW2508
  • Amount Of Content
    1 Roll

Product Description

Powerful double-sided tape with outstanding adhesive strength.
[Features]
· Multipurpose tape that has excellent adhesive strength, heat resistance, weather resistance, flexibility and repulsion resistance.
· For securing outdoor parts. Fits uneven or stretched adherends, and can also be used for affixing to curved surfaces.
· Tape that conforms with JISZ1541 (ultra-strong double-sided adhesive tape) class 1 number 1.
[Materials]
· Acrylic foam and acrylic adhesive

Specifications of 372001

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    25
  • Length(m)
    20
  • Thickness(mm)
    0.8
  • Cord
    AFW2508
  • Amount Of Content
    1 Roll
Part Number
372001
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,508.12

DOUBLE-COATED TAPES(VERY HIGH 5 Piece(s) 5 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1