(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Both Sides Sheet Tape WF-303 30 Angle

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 268010

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    30
  • Length(m)
    30
  • Thickness(mm)
    2
  • Size(mm)
    30 Sq.
  • Cord
    WF-303
  • Amount Of Content
    1 Pack (6 pcs)
Part Number
268010
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 80.00

DOUBLE-COATED TAPES(FOR GENER 1 Pack(s)

6 Pieces Per Package

8 Day(s) 1 Pack (6 pcs)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    30
  • Length(m)
    30
  • Thickness(mm)
    2
  • Size(mm)
    30 Sq.
  • Cord
    WF-303
  • Amount Of Content
    1 Pack (6 pcs)

Product Description

3 widths and lengths available
[Materials]
· Polyurethane foam

Specifications of 268010

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    30
  • Length(m)
    30
  • Thickness(mm)
    2
  • Size(mm)
    30 Sq.
  • Cord
    WF-303
  • Amount Of Content
    1 Pack (6 pcs)
Part Number
268010
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 80.00

DOUBLE-COATED TAPES(FOR GENER 1 Pack(s)

6 Pieces Per Package

8 Day(s) 1 Pack (6 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1