(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Barricade Tape "Danger Keep Out"

Barricade Tape "Danger Keep Out"

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 147004

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    60
  • Length(m)
    50
  • Thickness(mm)
    0.1
  • Display Content
    Danger Keep Out
  • Cord
    BT-60A
  • Specifications
    Non-Stick.
  • Amount Of Content
    1 Roll
Part Number
147004
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 516.16

SAFETY STRIPE TAPES 1 Piece(s) 10 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    60
  • Length(m)
    50
  • Thickness(mm)
    0.1
  • Display Content
    Danger Keep Out
  • Cord
    BT-60A
  • Specifications
    Non-Stick.
  • Amount Of Content
    1 Roll

Product Description

Adhesive-free tape that can be quickly applied as a barricade in dangerous areas
[Features]
· This product can be used by tying it to pillars, fences, metal barricades, etc.
· Continuous printing allows the user to cut this product to any length.
[Materials]
· Polyethylene

Specifications of 147004

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    60
  • Length(m)
    50
  • Thickness(mm)
    0.1
  • Display Content
    Danger Keep Out
  • Cord
    BT-60A
  • Specifications
    Non-Stick.
  • Amount Of Content
    1 Roll
Part Number
147004
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 516.16

SAFETY STRIPE TAPES 1 Piece(s) 10 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1