- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Spray Line for Thick Lines
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Color |
Cord |
Amount Of Content |
|
฿ 556.93
|
PAINT
|
1 Piece(s)
|
|
8 Day(s)
|
White |
SR-9W |
1 pc (400 ml) |
|
฿ 556.93
|
PAINT
|
1 Piece(s)
|
|
5 Day(s)
|
Yellow |
SR-9Y |
1 pc (400 ml) |
Basic Specifications
-
- Product uses
- For road surface
-
- Product Type
- Paint (spray)
-
- Application
- Road Drawing Spray (Simple Type)
-
- Material
- Acrylic Resin Coating
-
- Wire Thickness (1 Coat)
- For thick lines (15 m to 20 m, and approx. 9 cm thick)
-
- Specifications
- Can only be sprayed upside-down (If the container is turned rightside-up, it cannot be sprayed.)
-
- Features 1
- Anyone can finish a perfect line in a snap.
-
- Features 2
- Painting area and drying hours may differ slightly depending on the color, material, method of painting, and weather conditions.
-
- Amount Of Content
- 1 pc (400 ml)
Product Description
Available in 2 colors, white and yellow.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Color |
Cord |
Amount Of Content |
|
฿ 556.93
|
PAINT
|
1 Piece(s)
|
|
8 Day(s)
|
White |
SR-9W |
1 pc (400 ml) |
|
฿ 556.93
|
PAINT
|
1 Piece(s)
|
|
5 Day(s)
|
Yellow |
SR-9Y |
1 pc (400 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?