Cone sign cover, Parking for two-wheeled vehicles

Brand :
NIHONRYOKUJUJI

Caution

    Product Description

    Quickly changes to a sign by placing on a color cone
    [Features]
    · Easy setup, just by placing on a color cone.
    · Conveys a clear message, folds flat when removed so it does not take up space during storage.
    · Since it has eyelets, a barricade can be made by hanging chains.
    · Includes ⌀10 mm eyelets Note: Attachment can be done with ⌀6 mm plastic color chains and screw joints.
    [Material]
    · PP (polypropylene)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat