(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compressed Gas Cylinder Sticker "Remove the Red Seal when the Cylinder is Empty"

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 042001

  • Product Type
    Magnetic sticker
  • Size
    75×105
  • Display Content
    Full / Remove Red Sticker When Empty
  • Cord
    1 note
  • Material
    YUPO Sticker
  • Feature 1
    When cylinder becomes empty, remove "full" sticker.
  • Feature 2
    The "empty" text comes out from the bottom.
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
042001
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 361.00

STICKER MAGNETS 1 Pack(s)

10 Pieces Per Package

10 Day(s) 1 Bag (10 Sheets)

Basic Specifications

  • Product Type
    Magnetic sticker
  • Size
    75×105
  • Display Content
    Full / Remove Red Sticker When Empty
  • Cord
    1 note
  • Material
    YUPO Sticker
  • Feature 1
    When cylinder becomes empty, remove "full" sticker.
  • Feature 2
    The "empty" text comes out from the bottom.
  • Amount Of Content
    1 Bag (10 Sheets)

Product Description

An easy-to-use sticker type that makes it easy to see whether the cylinder is "full" or "empty".
[Features]
·When the cylinder is empty, remove the "full" sticker.
·The word "empty" appears from the bottom.

Specifications of 042001

  • Product Type
    Magnetic sticker
  • Size
    75×105
  • Display Content
    Full / Remove Red Sticker When Empty
  • Cord
    1 note
  • Material
    YUPO Sticker
  • Feature 1
    When cylinder becomes empty, remove "full" sticker.
  • Feature 2
    The "empty" text comes out from the bottom.
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
042001
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 361.00

STICKER MAGNETS 1 Pack(s)

10 Pieces Per Package

10 Day(s) 1 Bag (10 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1