- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Pull Magnet Pin-Type Set of 8
Specifications of 316033
-
- Product Type
- Magnetic sticker
-
- Size
- 12㎜φ×13㎜
-
- Color
- Transparency
-
- Cord
- MG-785-T
-
- Material
- Acrylic / Heavy Duty Magnet
-
- Feature 1
- It can be removed easily just by gripping and tilting.
-
- Feature 2
- Can be attached anywhere on the steel surface.
-
- Specifications
- Sheets Held: Approximately 7 pcs A4 Regular Paper
-
- Amount Of Content
- 1 Pack (8 pcs.)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 297.10
|
STICKER MAGNETS
|
1 Pack(s)
|
8 Pieces Per Package
|
|
20 Day(s)
|
1 Pack (8 pcs.) |
Basic Specifications
-
- Product Type
- Magnetic sticker
-
- Size
- 12㎜φ×13㎜
-
- Color
- Transparency
-
- Cord
- MG-785-T
-
- Material
- Acrylic / Heavy Duty Magnet
-
- Feature 1
- It can be removed easily just by gripping and tilting.
-
- Feature 2
- Can be attached anywhere on the steel surface.
-
- Specifications
- Sheets Held: Approximately 7 pcs A4 Regular Paper
-
- Amount Of Content
- 1 Pack (8 pcs.)
Product Description
Shaped to fit your fingers perfectly.
Specifications of 316033
-
- Product Type
- Magnetic sticker
-
- Size
- 12㎜φ×13㎜
-
- Color
- Transparency
-
- Cord
- MG-785-T
-
- Material
- Acrylic / Heavy Duty Magnet
-
- Feature 1
- It can be removed easily just by gripping and tilting.
-
- Feature 2
- Can be attached anywhere on the steel surface.
-
- Specifications
- Sheets Held: Approximately 7 pcs A4 Regular Paper
-
- Amount Of Content
- 1 Pack (8 pcs.)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 297.10
|
STICKER MAGNETS
|
1 Pack(s)
|
8 Pieces Per Package
|
|
20 Day(s)
|
1 Pack (8 pcs.) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?