- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Magnetic Tuck Tape (Strong Type)
Specifications of 312130
-
- Product Type
- Magnetic sticker
-
- Details Type
- With Back Tape
-
- Size
- 30 mm width x 1 m x 1.2 mm (thickness)
-
- Cord
- Mag 30T
-
- Material
- Resin Magnet (Chlorinated Polyethylene)
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 806.22
|
STICKER MAGNETS
|
4 Piece(s)
|
|
11 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- Magnetic sticker
-
- Details Type
- With Back Tape
-
- Size
- 30 mm width x 1 m x 1.2 mm (thickness)
-
- Cord
- Mag 30T
-
- Material
- Resin Magnet (Chlorinated Polyethylene)
-
- Amount Of Content
- 1 pc.
Product Description
[Features]A heavy-duty resin magnet with tape on the back. Available in 3 widths: 10, 20 and 30 mm
Specifications of 312130
-
- Product Type
- Magnetic sticker
-
- Details Type
- With Back Tape
-
- Size
- 30 mm width x 1 m x 1.2 mm (thickness)
-
- Cord
- Mag 30T
-
- Material
- Resin Magnet (Chlorinated Polyethylene)
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 806.22
|
STICKER MAGNETS
|
4 Piece(s)
|
|
11 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?