(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Marking Sticker 2

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 208503

  • Product Type
    Magnetic sticker
  • Size
    100㎜φ
  • Color
    Red
  • Cord
    Marking-100R
  • Material
    PET Sticker
  • Feature 1
    Please use it as a marker of instruments for organization of accessories, sorting, and other classifications.
  • Feature 2
    * Each φ is cut, so please cut to the applicable length before using.
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
208503
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 1,375.85

STICKER MAGNETS 1 Pack(s)

10 Pieces Per Package

5 Day(s) 1 Bag (10 Sheets)

Basic Specifications

  • Product Type
    Magnetic sticker
  • Size
    100㎜φ
  • Color
    Red
  • Cord
    Marking-100R
  • Material
    PET Sticker
  • Feature 1
    Please use it as a marker of instruments for organization of accessories, sorting, and other classifications.
  • Feature 2
    * Each φ is cut, so please cut to the applicable length before using.
  • Amount Of Content
    1 Bag (10 Sheets)

Product Description

Stickers that can be used in a wide variety of fields.
[Features]
· Marking stickers that can be used for a variety of applications.
[Applications]
· Marking of instruments, arrangement, classification and categorization of small items, etc.

Specifications of 208503

  • Product Type
    Magnetic sticker
  • Size
    100㎜φ
  • Color
    Red
  • Cord
    Marking-100R
  • Material
    PET Sticker
  • Feature 1
    Please use it as a marker of instruments for organization of accessories, sorting, and other classifications.
  • Feature 2
    * Each φ is cut, so please cut to the applicable length before using.
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
208503
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 1,375.85

STICKER MAGNETS 1 Pack(s)

10 Pieces Per Package

5 Day(s) 1 Bag (10 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1