(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Number Display Sticker 4

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 197.80 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
171504
171704
171804
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Cord Amount Of Content

฿ 419.00

STICKER MAGNETS 1 Pack(s)

5 Pieces Per Package

10 Day(s) (Large) 80 mm sq. HS-4(5P) Large 1 Bag (5 Sheets)

฿ 222.91

STICKER MAGNETS 1 Pack(s)

5 Pieces Per Package

35 Day(s) (Small) 40 mm sq. HS-4(5P) Small 1 Bag (5 Sheets)

฿ 197.80

STICKER MAGNETS 1 Pack(s)

5 Pieces Per Package

10 Day(s) (Small) 30 mm sq. HS-4(5P)S Small 1 Bag (5 Sheets)

Basic Specifications

  • Product Type
    Magnetic sticker
  • Display Content
    4
  • Material
    Aluminum Stickers
  • Amount Of Content
    1 Bag (5 Sheets)

Product Description

Available in 4 sizes: large, medium, small, and extra small.
·Size (mm): 80 × 80 (large), 60 × 60 (medium), 40 × 40 (small), 30 × 30 (extra small)
·Display contents: 4
· Material: aluminum

Part Number
171504
171704
171804
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Cord Amount Of Content

฿ 419.00

STICKER MAGNETS 1 Pack(s)

5 Pieces Per Package

10 Day(s) (Large) 80 mm sq. HS-4(5P) Large 1 Bag (5 Sheets)

฿ 222.91

STICKER MAGNETS 1 Pack(s)

5 Pieces Per Package

35 Day(s) (Small) 40 mm sq. HS-4(5P) Small 1 Bag (5 Sheets)

฿ 197.80

STICKER MAGNETS 1 Pack(s)

5 Pieces Per Package

10 Day(s) (Small) 30 mm sq. HS-4(5P)S Small 1 Bag (5 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1