(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Deleterious Substance/Poison Sticker "Non-Pharmaceutical Deleterious Substance"

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 047080

  • Product Type
    Magnetic sticker
  • Size
    70×135㎜
  • Display Content
    For Non-Pharmaceutical, Deleterious Substances
  • Cord
    Stick 80
  • Material
    Olefin Sticker
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
047080
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 592.00

STICKER MAGNETS 1 Pack(s)

10 Pieces Per Package

12 Day(s) 1 Bag (10 Sheets)

Basic Specifications

  • Product Type
    Magnetic sticker
  • Size
    70×135㎜
  • Display Content
    For Non-Pharmaceutical, Deleterious Substances
  • Cord
    Stick 80
  • Material
    Olefin Sticker
  • Amount Of Content
    1 Bag (10 Sheets)

Product Description

Deleterious substance / poison sticker.
[Features]
・ A set of 10 easy-to-use sticker type signs
[Applications]
・ A sign to indicate the location of medicinal deleterious substances to the surroundings at factories, etc.

Specifications of 047080

  • Product Type
    Magnetic sticker
  • Size
    70×135㎜
  • Display Content
    For Non-Pharmaceutical, Deleterious Substances
  • Cord
    Stick 80
  • Material
    Olefin Sticker
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
047080
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 592.00

STICKER MAGNETS 1 Pack(s)

10 Pieces Per Package

12 Day(s) 1 Bag (10 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1