(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
201209 |
203209 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Cord | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 764.00 |
STICKER MAGNETS | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | (Large) 100X55 mm | PL-209 (Large) | 1 Bag (10 Sheets) | ||
฿ 419.00 |
STICKER MAGNETS | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | (Small) 70X38 mm | PL-209 (Small) | 1 Bag (10 Sheets) |
"WARNING: RISK OF ELECTRIC SHOCK" product liability warning label. (Vertical type)
[Features]
· Includes messages based on general warning content.
· Available in 2 sizes: large or small.
· Sizes (Large) 100 × 55 mm (Small) 70 × 38 mm.
[Applications]
· Warnings.
Part Number |
---|
201209 |
203209 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Cord | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 764.00 |
STICKER MAGNETS | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | (Large) 100X55 mm | PL-209 (Large) | 1 Bag (10 Sheets) | ||
฿ 419.00 |
STICKER MAGNETS | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | (Small) 70X38 mm | PL-209 (Small) | 1 Bag (10 Sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?