(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Organic Solvent Container Stickers by Type "Type 2 Organic Solvent"

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 032006

  • Product Type
    Magnetic sticker
  • Size
    100×50㎜
  • Display Content
    Type 2 Organic Solvents
  • Cord
    Organic F
  • Material
    PET Sticker
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
032006
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 357.57

STICKER MAGNETS 1 Pack(s)

10 Pieces Per Package

10 Day(s) 1 Bag (10 Sheets)

Basic Specifications

  • Product Type
    Magnetic sticker
  • Size
    100×50㎜
  • Display Content
    Type 2 Organic Solvents
  • Cord
    Organic F
  • Material
    PET Sticker
  • Amount Of Content
    1 Bag (10 Sheets)

Product Description

Under the Ordinance on the Prevention of Organic Solvent Poisoning, this sign is indispensable for disseminating information so that workers can easily know the classification of organic solvents, etc.

Specifications of 032006

  • Product Type
    Magnetic sticker
  • Size
    100×50㎜
  • Display Content
    Type 2 Organic Solvents
  • Cord
    Organic F
  • Material
    PET Sticker
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
032006
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 357.57

STICKER MAGNETS 1 Pack(s)

10 Pieces Per Package

10 Day(s) 1 Bag (10 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1